440 Stainless Steel Linear Shafting

440 Stainless Steel Linear Shafting
Stainless Steel shafting is case hardened to approximately RC 50 Plus and suitable for use with Simplicity FrelonGOLD® lined bearings and linear ball bearings.
- Inch and metric sizing options
- Solid round or pre-drilled versions offer design flexibility
440 Stainless Steel Linear Shafting
101 products
Linear Shaft of 440 Stainless Steel with a 1" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$66.65
Linear Shaft of 440 Stainless Steel, 25mm diameter, 600mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings and guide carriages, especially those with Gliding Surface Technology™..
$145.48
Linear Shaft of 440 Stainless Steel, 20mm diameter, 600mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings and guide carriages, especially those with Gliding Surface Technology™..
$103.63
Linear Shaft of 440 Stainless Steel, 16mm diameter, 600mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings and guide carriages, especially those with Gliding Surface Technology™..
$92.73
Linear Shaft of 440 Stainless Steel with a 3/4" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped, but..
$94.64
Linear Shaft of 440 Stainless Steel, 20mm diameter, 300mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings and guide carriages, especially those with Gliding Surface Technology™..
$51.82
Linear Shaft of 440 Stainless Steel with a 3/8" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$27.09
Linear Shaft of 440 Stainless Steel, 4mm diameter, 150mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings and guide carriages, especially those with Gliding Surface Technology™..
$17.33
Linear Shaft made of 440 Stainless Steel with a diameter of 3/16" and a length of 12"
Part Number
NIL03SS-012-000-SL
Diameter
3/16""
Material
440 SS Stainless Steel
Length
12"
Pre-Drilled
Not Drilled - Not Tapped
Type
$22.79
Linear Shaft of 440 Stainless Steel with a 3/16" diameter and 3" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You..
$7.15
Pre-Drilled Linear Shaft - Stainless Steel - NIPDM50SS-1000-SL Diameter: 50mm Length: 1000mm
$967.27
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 50mm diameter and 1000mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Hole spacing meets industry standards; however, no tapping has been performed to create threaded holes at the ends. Click Configure CAD and Quote..
$967.27
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 40mm diameter and 600mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Hole spacing meets industry standards; however, no tapping has been performed to create threaded holes at the ends. Click Configure CAD and Quote..
$315.87
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 50mm diameter and 300mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Hole spacing meets industry standards; however, no tapping has been performed to create threaded holes at the ends. Click Configure CAD and Quote..
$290.18
440 Stainless Steel Linear Shaft with a diameter of 30mm and a length of 600mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting Shaft is Pre-Drilled -Drill hole spacing is according to industry standard Shaft is Not Tapped -..
$278.23
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 25mm diameter and 300mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for..
$101.60
440 Stainless Steel Linear Shaft with a diameter of 50mm and a length of 600mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting Shaft is Pre-Drilled -Drill hole spacing is according to industry standard Shaft is Not Tapped -..
$580.36
440 Stainless Steel Linear Shaft with a diameter of 40mm and a length of 300mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting Shaft is Pre-Drilled -Drill hole spacing is according to industry standard Shaft is Not Tapped -..
$157.94
440 Stainless Steel Linear Shaft with a diameter of 30mm and a length of 300mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting Shaft is Pre-Drilled -Drill hole spacing is according to industry standard Shaft is Not Tapped -..
$139.11
Pre-Drilled Linear Shaft - Stainless Steel - NIPDM40SS-1000-SL Diameter: 40mm Length: 1000mm
$526.46
440 Stainless Steel Linear Shaft with a diameter of 40mm and a length of 1000mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting Shaft is Pre-Drilled -Drill hole spacing is according to industry standard Shaft is Not Tapped -..
$526.46
440 Stainless Steel Linear Shaft with a diameter of 20mm and a length of 150mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting Shaft is Pre-Drilled -Drill hole spacing is according to industry standard Shaft is Not Tapped -..
$41.58
440 Stainless Steel Linear Shafting
101 products
Stainless Steel shafting is case hardened to approximately RC 50 Plus and suitable for use with Simplicity FrelonGOLD® lined bearings and linear ball bearings.
- Inch and metric sizing options
- Solid round or pre-drilled versions offer design flexibility
- Custom end machining is available
- RC 50 Plus case hardened steel shafting
- Available cut-to-length or full lengths
- Corrosion resistance
- Maximum Length: 17 ft or 4.5 m
- Surface finish: 8-12 RMS
- Diameter tolerance: Class M
Recently Viewed Products
Exclusive section that stores the history of product views