Linear Shaft - NIPDL32SS-048.000-SL 2" Ø 440 Stainless Steel Class L Pre-Drilled Length: 48"
440 Stainless Steel Linear Shaft with a diameter of 2" and a length of 48" rated Class L, the highest rating for Precision Tolerance and Standards Compliance.
- Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting
- Shaft is Pre-Drilled -Drill hole spacing is according to industry standards
- This variant has 8 inch spacing beginning 4 inches from the end
- Shaft is Not Tapped - Click Configure CAD & Quote below to request this
- Optimized for Simplicity® plain slide linear bearings and linear ball bearings
- Available in custom lengths
- Length tolerance:
3/16" – 1-1/4" shaft = +/- 0.030"
1-3/8" – 2" shaft = +/- 0.060"
2-1/2" – 4" shaft = +/- 0.125"
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | NIPDL32SS-048.step | STEP AP214 | Download |