Linear Shaft - NIPDL10SS-012.000-SL 5/8" Ø 440 Stainless Steel Class L Pre-Drilled Length: 12"

440 Stainless Steel Linear Shaft with a diameter of 5/8" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance.

  • Simplicity® RC 50 Plus Hardened™ Stainless Steel Shafting
  • Shaft is Pre-Drilled -Drill hole spacing is according to industry standards
  • NIPDL10 variants have 4 inch spacing beginning 2 inches from the end  
  • Shaft is Not Tapped - Click Configure CAD & Quote below to request this
  • Optimized for Simplicity® plain slide linear bearings and linear ball bearings
  • Available in custom lengths
  • Length tolerance:

    3/16" – 1-1/4" shaft = +/- 0.030"
    1-3/8" – 2" shaft = +/- 0.060"
    2-1/2" – 4" shaft = +/- 0.125"
$84.15
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
1.07 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link