EPS40-OP 40mm ISO Metric Self-Aligning Open Linear Bearing Linear Bearings
EPS40-OP 40mm ISO Metric Self-Aligning Open Linear Bearing
This round shaft linear ball bearing is the open, ISO Metric version, providing high precision and reliability.
Specifications
- ID size: 40 mm
- Static Load Capacity: up to 4410 N
- Dynamic Load Capacity: up to 9398 N
- Size Interchangeable with industry standards
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
- Temperature range: -20/+80C (-4/+176F)
- Double Seals included standard – no additional cost!