IPS-OP (Inch) Open Self-Aligning Linear Ball Bearing

Open Self-Aligning Linear Ball Bearing

The Open, Self- Aligning bearing has unique floating steel plates which allow it to rock inside the housing, compensating for any misalignment within the application.  

  • Only in inch sizes 
  • Inserts provide 1/2° self-alignment in all directions 
  • Size int
More About Open Self-Aligning Linear Ball Bearing

Open Self-Aligning Linear Ball Bearing

13 products
Close filters
13 products
Open Linear Ball Bearing, Self-Aligning, with a 2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$281.27
Open Linear Ball Bearing, Self-Aligning, with a 1" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$84.35
Open Linear Ball Bearing, Self-Aligning, with a 1.5" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$166.32
Open Linear Ball Bearing, Self-Aligning, with a 3/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$51.88
Open Linear Ball Bearing, Self-Aligning, with a 1.25" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$120.35
Open Linear Ball Bearing, Self-Aligning, with a 5/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$45.44
Self-aligning open linear ball bearing with an ID of 50mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$221.79
Self-aligning open linear ball bearing with an ID of 40mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$131.18
Open Linear Ball Bearing, Self-Aligning, with a 1/2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$41.33
Self-aligning open linear ball bearing with an ID of 25mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$66.52
Self-aligning open linear ball bearing with an ID of 16mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$36.25
Self-aligning open linear ball bearing with an ID of 30mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$94.93
Self-aligning open linear ball bearing with an ID of 20mm (internal diameter) ISO Metric Series Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$40.90

Open Self-Aligning Linear Ball Bearing

13 products

The Open, Self- Aligning bearing has unique floating steel plates which allow it to rock inside the housing, compensating for any misalignment within the application.  

  • Only in inch sizes 
  • Inserts provide 1/2° self-alignment in all directions 
  • Size interchangeable with industry standard super-type ball bearings 
  • ID sizes: 0.25 in to 2 in 
  • Static Load Capacities up to 2,500 lb (11,000 N) 
  • Dynamic Load Capacities up to 2,200 lb (9,700 N) 
  • Low coefficient of friction 
  • Outer shell is of high strength polymer 
  • Ball bearing raceway inserts are hardened steel