EPS20-OP 20mm ISO Metric Self-Aligning Open Linear Bearing Linear Bearings
EPS20-OP 20mm ISO Metric Self-Aligning Open Linear Bearing
This round shaft linear ball bearing is the open, ISO Metric version, offering reliable and efficient performance.
Specifications
- ID size: 20 mm
- Static Load Capacity: up to 1276 N
- Dynamic Load Capacity: up to 2371 N
- Size Interchangeable with industry standards
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
- Temperature range: -20/+80C (-4/+176F)
- Double Seals included standard – no additional cost!