Double Roller Pillow Block Bearing DPB-48-OPN-TG for a 3" Shaft, Top Grease Lubrication Port

Double Roller Bearing Pillow Block (DPB), with a top grease lubrication port, for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are twice the size as if they were two SPBs fused together. 

  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • Use a floating "F" part number for each opposing block on parallel shafts. F-DPB pillow blocks offer flexibility to acccomodate imperfect alignments
  • No Scrapers (for these, see part number DPB-48-OPN-STG)
  • Top Grease Lubrication Port
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set
  • Order two replacement kits for the 2 sets of this product's opposing bearings

3D Models

TypeFileFormatLink
3dDPB-48-OPN-TG.htmlhtmlView
cadDPB-48-OPN-TG.x_tSolidWorks >=2006Download
$1,564.71
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
20 lbs8.38 in7.25 in5.7 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block
Parallel Rail Alignment Video
Parallel Rail Alignment Video

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

Heavy-Duty Solution: Roller Pillow Block System
blogOpen Link
How to Adjust Roller Bearing Pillow Blocks
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link