Linear Support Rail Assembly - SRAM40-0400-SL 40mm 1060 CS ISO Metric Linear Support Rail Assembly Length: 0400mm Type: Specified Length

  • Aluminum support rail with Alloy Steel shaft material
  • Consult factory for custom lengths
$347.10
Details
Dimensions
Videos
Resources

Category Details

Aluminum Support Rail provides full-length support of linear shafting.  

  • Inch and metric sizing options 
  • Maximum length of 4 feet 
  • Solid round or pre-drilled versions offer design flexibility 
  • Full-length support rails offer rigid, continuous support for higher loads 
  • Eliminates binding due to shaft deflection or sag 
  • Support rails can be end joined for longer continuous support 
  • Ability to mount shafting vertically or horizontally 
  • Shaft diameter sizes: 0.5 in to 3 in or 12 mm to 50 mm

Product Dimensions

weightwidthlengthheight
12.2 lbs0 in15.75 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link