PST24-072-000 1.5" Stainless Steel Square Shafting Length: 072.000"
Part Number | PST24-072-000 |
---|---|
Bearing Type | Stainless Steel Square Shafting |
Diameter | 24" |
Length | 072.000" |
Part Number | PST24-072-000 |
---|---|
Bearing Type | Stainless Steel Square Shafting |
Diameter | 24" |
Length | 072.000" |