Linear Guide - Low Profile Mini-Rail LPM40-0500-1 Nominal Size: 40mm Length: 500mm Carriages Count: 1

  • 40 mm base width
  • Running clearance ≤ 0.5 mm
  • Standard cut-to-length rail and carriage assembly

3D Models

TypeFileFormatLink
3dLPM40-0500-1.htmlhtmlView
cadLPM40-0500-1.dxfDXFDownload
$53.57
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.46 lbs1.57 in19.68 in0.37 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides

3D Models

DXF
cadDownload
html
3dView

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link