LPM17-0250-1 Linear Guides

  • 17 mm base width
  • Running clearance ≤ 0.5 mm
  • Standard cut-to-length rail and carriage assembly

3D Models

TypeFileFormatLink
cadLPM17-0250-1.x_tSolidWorks >=2006Download
$21.88
Details
Dimensions
Videos
Resources

Category Details

Two-piece assemblies equipped with FrelonGOLD® liner creates low-friction, maintenance-free, linear motion that is smooth and quiet. Eliminates metal-to-metal contact and catastrophic failure. Dual parallel shafts are machined into one rail providing built-in alignment. 

  • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner 
  • Maximum Speed: 300 SFM 
  • Temperature Rating: -400°F/+400°F (-240°C/+204.4 °C) 

Gliding Surface Technology products are great for washdowns, caustic environments, clean rooms, medical precision devices, packaging equipment and more. 

Product Dimensions

weightwidthlengthheight
0.1 lbs0 in0 in0 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides

3D Models

SolidWorks >=2006
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link