KHP06 6mm Thin Wall Ball Bearing ISO Metric
Part Number | KHP06 |
---|---|
Bearing Type | Thin Wall Ball Bearing ISO Metric |
Flange Type | Square Flange |
Flange Location | |
Shaft Diameter | 6mm |
Retainer Material | |
Bearing Width | |
Bearing Modifications | Closed |
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | KHP06.x_t | SolidWorks >=2006 | Download |