Linear Ball Bearing JP20G 20mm JIS Metric Closed, Standard Width
Closed Linear Ball Bearing with a 20mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards.
- Closed
- JIS Metric
- Standard Width
- Temperature Range: -4/+176°F (-20/+80°C)
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise - Polymer Cage
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | JP20G.x_t | SolidWorks >=2006 | Download |