Linear Guide - AAN Integral-V Series Length: 1200mm, Carriage Type: Flat plate with taps, Roller Type: Sealed, Lubrication: no lubrication, Preload Type: Side (CAM) Adjustable, Carriage Length: Standard - IVTAAN-1200-000-A20A0-1

Part Number IVTAAN-1200-000-A20A0-1
Series AAN Integral-V Series
Product Type Linear Guide
Rail Type AAN
Length 1200mm,
Carriage Type Flat plate with taps
Roller Type Sealed
Lubrication no lubrication
Preload Type Side (CAM) Adjustable
Carriage Length Standard

3D Models

TypeFileFormatLink
3dIVTAAN-1200-000-A20A0-1.htmlhtmlView
cadIVTAAN-1200-000-A20A0-1.x_tSolidWorks >=2006Download
$342.06
Details
Dimensions
Videos
Resources

Category Details

Integral-V™ utilizes high-speed v-wheel cam rollers that run along a precision-machined, anodized aluminum rail, eliminating mounting components and cutting assembly time in half. Hardened stainless steel races eliminate fasteners and reduce mounting components by 40%. 

  • Material: Aluminum anodized rail with embedded hardened stainless-steel races 
  • Standard Rail Lengths: Up to 3,650 mm (143.4 in) 
  • Maximum Speed: 10 m/s (393.7 in/s) 
  • Temperature Rating: -4°F/+176°F (-20 °C/+80 °C) 

IVT is ideal for contaminated environments and high speed/acceleration applications such as gantry systems, printers, palletizers, heavy duty lift systems and more. 

Product Dimensions

weightwidthlengthheight
4.23 lbs3.15 in47.24 in1.4 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
What is the SIMO Process?
What is the SIMO Process?
Reduce CNC Assembly
Reduce CNC Assembly
IVT vs Profile Rail Project
IVT vs Profile Rail Project
IVT vs V-Guide Rail Project
IVT vs V-Guide Rail Project
How to Adjust an Integral-V Carriage
How to Adjust an Integral-V Carriage
TigerRack IVT Application Focus
TigerRack IVT Application Focus
Equipois Project
Equipois Project
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

IVT Accessories
datasheetOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Extending the Reach for zeroG
blogOpen Link
PBC Linear’s Integral V™ Extends the Reach for Equipois zeroG™
newsOpen Link
TigerRack - Accurate and Durable
blogOpen Link
Meeting Cost Efficiency with High-Precision—Integral V™
newsOpen Link
IVT Lightens up Costs and Improves Precision on CNC Routers
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
How Does IVT Fit as a Solution to Your Application?
newsOpen Link
Golden Mousetrap Award for New Integral V™!
newsOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link