IVTAAG-0800-000-A20A0-1

3D Models

TypeFileFormatLink
3dIVTAAG-0800-000-A20A0-1.htmlhtmlView
cadIVTAAG-0800-000-A20A0-1.x_tSolidWorks >=2006Download
$485.12
Details
Dimensions
Videos
Resources

Category Details

Integral-V™ utilizes high-speed v-wheel cam rollers that run along a precision-machined, anodized aluminum rail, eliminating mounting components and cutting assembly time in half. Hardened stainless steel races eliminate fasteners and reduce mounting components by 40%. 

  • Material: Aluminum anodized rail with embedded hardened stainless-steel races 
  • Standard Rail Lengths: Up to 3,650 mm (143.4 in) 
  • Maximum Speed: 10 m/s (393.7 in/s) 
  • Temperature Rating: -4°F/+176°F (-20 °C/+80 °C) 

IVT is ideal for contaminated environments and high speed/acceleration applications such as gantry systems, printers, palletizers, heavy duty lift systems and more. 

    Product Dimensions

    weightwidthlengthheight
    11.29 lbs6.89 in31.5 in2.99 in
    Bearing Selection Criteria for Linear Guides
    Bearing Selection Criteria for Linear Guides
    Integral-V Linear Guides Overview
    Integral-V Linear Guides Overview
    What is the SIMO Process?
    What is the SIMO Process?
    Reduce CNC Assembly
    Reduce CNC Assembly
    IVT vs Profile Rail Project
    IVT vs Profile Rail Project
    IVT vs V-Guide Rail Project
    IVT vs V-Guide Rail Project
    How to Adjust an Integral-V Carriage
    How to Adjust an Integral-V Carriage
    TigerRack IVT Application Focus
    TigerRack IVT Application Focus
    Equipois Project
    Equipois Project
    Integral-V™: Your Next-Gen Choice for Architectural Design Guidance
    Integral-V™: Your Next-Gen Choice for Architectural Design Guidance

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    IVT Accessories
    datasheetOpen Link

    News & Blogs

    Rail Systems for Very Long Travel Applications
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link
    An Overview of PBC Linear's SIMO Series Products
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Linear Guide Comparison: IVT vs V-Guide
    blogOpen Link
    A Guide to Roller Bearings Lubrication
    blogOpen Link
    Extending the Reach for zeroG
    blogOpen Link
    PBC Linear’s Integral V™ Extends the Reach for Equipois zeroG™
    newsOpen Link
    TigerRack - Accurate and Durable
    blogOpen Link
    Meeting Cost Efficiency with High-Precision—Integral V™
    newsOpen Link
    IVT Lightens up Costs and Improves Precision on CNC Routers
    newsOpen Link
    Compare Your Linear Guide System: IVT Vs. V-Guides
    newsOpen Link
    How Does IVT Fit as a Solution to Your Application?
    newsOpen Link
    Golden Mousetrap Award for New Integral V™!
    newsOpen Link

    Infographics

    Engineered Solution with SIMO
    infographicOpen Link
    Integrated Solution with SIMO
    infographicOpen Link