Skip to content
Settings
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Login
Wishlist
Cart
Shopping Cart
Engineering Your Linear Motion Solutions
+1.815.389.5600
Login
Most searched for today
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
{"one"=>"{{ count }} result", "other"=>"{{ count }} results"}
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Wishlist
Wishlist
Add items to your wishlist now so you don't forget to add to cart later
Your wishlist is empty
Add items to your wishlist now so you don't forget to add to cart later
Add full wishlist to cart
Clear wishlist
Cart
Shopping Cart
Shopping Cart
Get shipping estimated
Your cart is empty
Looks like you haven't added any products to your cart yet.
Continue shopping
Subtotal
$0.00 USD
View my cart (0)
Check out
 
One or more of the items in your cart is a recurring or deferred purchase. By continuing, I agree to the
cancellation policy
and authorize you to charge my payment method at the prices, frequency and dates listed on this page until my order is fulfilled or I cancel, if permitted.
Clear cart
Loading...
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Menu
Translation missing: en.general.social.links.linkedin
Facebook
Twitter
YouTube
Google Maps
Email
Product Specs
Shop
Tools
Resources
Events
About
Account
Our Catalog
hide previews
show previews
Found
match
matches
We didn't find any matches. Please try again.
View all products
View all products
Home
Login
Account
Wishlist
Wishlist
Cart
Shopping Cart
Home
PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails
Linear Guides
CAM Roller Linear Guides
Hevi-Rail Roller Bearings
HVRI-09-1000 - Hevi-Rail 1000 mm, U-Type rail
Enlarge photo
HVRI-09-1000 - Hevi-Rail 1000 mm, U-Type rail
Description
Cut-to-length rail only
Compatible with wheel part number HVB, HVBEA, HVB/HVPS, HVB/HVP
I shaped channel
$281.91
Increase quantity for HVRI-09-1000 - Hevi-Rail 1000 mm, U-Type rail Default Title
Increase quantity for HVRI-09-1000 - Hevi-Rail 1000 mm, U-Type rail Default Title
Add to cart
Ask about this product
Have a question?
Our consultant will answer you in the next few minutes
Name
Email
Comment
I need information about the product SKU: HVRI-09-1000, "HVRI-09-1000 - Hevi-Rail 1000 mm, U-Type rail"...
Ask Our Consultant
and we will contact you soon
Share
Share
Link
Close share
Copy link
Download Catalog
Configure CAD and Quote
Dimensions
Videos
Resources
Product Dimensions
weight
width
length
height
75.2 lbs
3.19 in
39.37 in
5.1 in
Bearing Selection Criteria for Linear Guides
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Motion Control in Washdown Applications
Catalogs & Datasheets
Competitor Interchange Chart
datasheet
Open Link
News & Blogs
Rail Systems for Very Long Travel Applications
blog
Open Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blog
Open Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blog
Open Link
Overview of Linear Guides in Motion Design
blog
Open Link
The Heavy Duty Roller Bearing
blog
Open Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blog
Open Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blog
Open Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blog
Open Link
Supporting Nuclear Reactor Refueling
blog
Open Link
Machine Maintenance and Tooling
blog
Open Link
Eliminating Stalls on Injection Machines
blog
Open Link
Home Building and Drilling
blog
Open Link
Keeping Cargo Accessible
blog
Open Link
Stage Construction using Hevi-Rail
blog
Open Link
Hevi-Rail®: The Original Heavy Duty Bearing
news
Open Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
news
Open Link
Top Design Considerations for Cantilevered and Telescoping Apps
blog
Open Link
A Guide to Roller Bearings Lubrication
blog
Open Link
Calculating the life of Roller Bearings in Linear Motion
blog
Open Link
You may also like
Recently Viewed Products
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week
Got It