Stainless Steel Cam Roller Adjustable Assembly 6300093 - 5/8" OD w/ Cam Follower Eccentric Studded

Stainless Steel Cam Roller with 5/8" Outer Diameter and Eccentric Studded Follower Adjustable Assembly 

Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking in place despite any slight misalignments. They also help compensate for widely varying loads. Their eccentric lip locks securely with the bearing's inner ring when the collar is rotated, creating a cam action. These followers are not suitable for reversing rotation. 

  • Cam Follower Rollers are easy to mount 
  • Material: Carbon Steel
  • Diameter: 1.125"
  • Load Ratings: Ideal for moderate loading and shock applications
$68.50