Uni-Guide Actuator
The reduced part count of the Uni-Guide Actuator continues to simplify assembly and integration, and facilitate smooth, maintenance-free travel throughout the system’s life.
- Maximum Horizontal Payload: 1,000 lb (4,448 N)
- Offers three (3) slide s
The reduced part count of the Uni-Guide Actuator continues to simplify assembly and integration, and facilitate smooth, maintenance-free travel throughout the system’s life.
- Maximum Horizontal Payload: 1,000 lb (4,448 N)
- Offers three (3) slide sizes: 75, 100, 125 mm
- NEMA 17, 23 and 34 motor mount kit, hand brake, and hand crank accessories available
- Thrives in the most challenging environments
- Self-lubricating FrelonGOLD® liner
- Standard cut-to-length rail and carriage assemblies
- Easy drop-in unit with no alignment necessary
Recently Viewed Products
Exclusive section that stores the history of product views