Square Flange Single Bearing
Square Flange Mount Single Plain Bearings are the single length versions of this type of bearing. The flange is located at one end of the bearing.
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- Frelon
Square Flange Mount Single Plain Bearings are the single length versions of this type of bearing. The flange is located at one end of the bearing.
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 80 mm
- Static Load Capacities up to 284,000 N (63,900 lb)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Recently Viewed Products
Exclusive section that stores the history of product views