Plain Linear Bearings - Square Flange, Center Mount, Double Wide
Square Center Flange Double Wide Plain Linear Bearings are self-lubricating, maintenance-free and require no external lubrication. The flange is located at the center of the bearing.
- Metric and JIS sizing options
- Square Flange Center Mount
Square Center Flange Double Wide Plain Linear Bearings are self-lubricating, maintenance-free and require no external lubrication. The flange is located at the center of the bearing.
- Metric and JIS sizing options
- Square Flange Center Mount
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 60 mm
- Static Load Capacities up to 188,000 N (42,200 lb)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Recently Viewed Products
Exclusive section that stores the history of product views