Linear Guides - Simplicity Series | Linear Slide Assembly with Linear Bearing Pillow Blocks

Linear Guides - Simplicity Series

Available with plain linear bearing pillow blocks or linear ball bearing pillow blocks, these ball screw driven plain bearing actuators can be used in the toughest environments. 

  • NEMA 23, 34 and 42 motor mounts
  • Rail sha
More About Linear Guides - Simplicity Series

Linear Guides - Simplicity Series

42 products
Close filters
42 products
Tall profile linear slide with plate Alloy Steel shaft material with 0.625 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
Tall profile linear slide with plate Alloy Steel shaft material with 0.500 in nominal diameter Bearing Type: Plain Bearing with Standard liner material
42 products

Linear Guides - Simplicity Series

42 products

Available with plain linear bearing pillow blocks or linear ball bearing pillow blocks, these ball screw driven plain bearing actuators can be used in the toughest environments. 

  • NEMA 23, 34 and 42 motor mounts
  • Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in) 
  • Maximum rail lengths: 2440 mm (96 in) 
  • Maximum carriage speeds: 0.457 m/s (18 in/s) 
  • Maximum carriage loads: 83,000 N (18,750 lbf) 
  • Bearing liner:  Self-Lubricating FrelonGOLD® is standard, while Frelon J liner, and ball bearings are optional
  • Shaft material options: alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel 
  • Offered with high or low profiles or two self-centering carriages 
  • No external lubricants 
  • Tolerates and dampen vibration