DFPMR (Metric) Round Flange Double Bearing

Round Flange Double Bearing

Round Flange Mount Double Plain Bearings are the double length version of this type of bearing. The flange is located at one end of the bearing. 

Round Flange Double Bearing

26 products
Close filters
26 products
Double Plain Linear Bearing of 8mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$74.19
Double Plain Linear Bearing of 8mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$74.19
Double Plain Linear Bearing of 10mm JIS Metric ID, round flanged (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015" per side)..
$68.94
Double Plain Linear Bearing of 10mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$68.94
Double Plain Linear Bearing of 6mm JIS Metric ID with an end-mounted round flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$70.48
Double Plain Linear Bearing of 6mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$70.48
26 products

Round Flange Double Bearing

26 products

Round Flange Mount Double Plain Bearings are the double length version of this type of bearing. The flange is located at one end of the bearing. 

  • Metric and JIS sizing options 
  • Sturdy aluminum body with Frelon® liner bonded directly to the ID 
  • FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional 
  • Self-lubricating for oil free operation 
  • ID sizes: 6 mm to 60 mm 
  • Static Load Capacities up to 188,000 N (42,200 lb) 
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)