Open Linear Ball Bearing

Open Linear Ball Bearings

Linear Ball Bearing variants include Closed, Adjustable and Open. Browse open ball bearings here.  

  • Inch, metric and JIS sizing options 
  • Size interchangeable with industry standards and with Simplicity series 
  • Double seals included – standard,
More About Open Linear Ball Bearings

Browse Categories

Open Linear Ball Bearings

36 products
Close filters
36 products
Open Linear Ball Bearing with a 25mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$51.26
Open Linear Ball Bearing, Self-Aligning, with a 1.5" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$166.32
Open Linear Ball Bearing, Self-Aligning, with a 1" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$84.35
Open Linear Ball Bearing, Self-Aligning, with a 1.25" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$120.35
Open Linear Ball Bearing, Self-Aligning, with a 2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$281.27
Open Linear Ball Bearing, Self-Aligning, with a 5/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$45.44
Open Linear Ball Bearing, Self-Aligning, with a 3/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$51.88
Open Linear Ball Bearing, Self-Aligning, with a 1/2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$42.68
Open Linear Ball Bearing with a 50mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$172.17
Open Linear Ball Bearing with a 20mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$37.67
Open Linear Ball Bearing with a 30mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$85.58
Open Linear Ball Bearing with a 40mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$97.27
This round shaft self-aligning linear ball bearing with a 12mm ID, is the open, ISO Metric version, ensuring optimal performance and durability. Specifications ID size: 12 mm Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F)..
$26.61
Open ISO Metric linear ball bearing with an ID of 16mm (internal diameter) Specifications ID size: 16 mm Size Interchangeable with industry standards Low Coefficient of Friction Heat treated alloy steel shell Resin retainer for reduced noise Temperature range: -20/+80C (-4/+176F) Double Seals included standard – no additional cost!
$30.04
Open Linear Ball Bearing with a 2" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$193.57
Open Linear Ball Bearing with a 1.5" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$110.79
Open Linear Ball Bearing with a 1" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$57.46
Open Linear Ball Bearing with a 5/8" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$28.42
Open Linear Ball Bearing with a 1.25" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$96.57
Open Linear Ball Bearing with a 3/4" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$31.06
36 products

Open Linear Ball Bearings

36 products

Linear Ball Bearing variants include Closed, Adjustable and Open. Browse open ball bearings here.  

  • Inch, metric and JIS sizing options 
  • Size interchangeable with industry standards and with Simplicity series 
  • Double seals included – standard, no additional cost 
  • ID sizes: 0.5 in to 2 in or 12 mm to 50 mm 
  • Static Load Capacities up to 1,700 lb (7,900 N) 
  • Dynamic Load Capacities up to 850 lb (3,800 N) 
  • Low coefficient of friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise