Linear Actuators - Ball Screw Driven - MUK Series | Linear Actuators Ball Screw Driven MUK Series

Linear Actuators - Ball Screw Driven - MUK Series

The ball screw driven MUK Linear Actuator Series is designed with two precisely aligned recirculating ball profile rail guideways making it ideal for applications requiring high dynamic loads or large moment loads. 

Linear Actuators - Ball Screw Driven - MUK Series

3 products
Close filters
3 products
  • Ball screw driven with profile rail carriage
  • 05 ball screw pitch
  • Rail size of 65 mm
  • Ball screw driven with profile rail carriage
  • 05 ball screw pitch
  • Rail size of 65 mm
  • Ball screw driven with profile rail carriage
  • 05 ball screw pitch
  • Rail size of 65 mm

Linear Actuators - Ball Screw Driven - MUK Series

3 products

The ball screw driven MUK Linear Actuator Series is designed with two precisely aligned recirculating ball profile rail guideways making it ideal for applications requiring high dynamic loads or large moment loads. 

  • Car and Rail Cross Section: minimum 65 mm x 145 mm 
  • Maximum Horizontal Payload: 2,517 lb (11,200 N) 
  • Maximum Stroke Length: 1,500 mm (59 in) 
  • Single or dual carriage options available 
  • Class 7 (52 µm/300 mm) travel accuracy ball screw is standard, consult factory for other options 
  • Compact aluminum profile incorporates t-slots for easy sensor mounting 
  • Manifold lubrication system channels lubrication directly to the bearings and vital parts of the unit, without disassembly of the actuator 
  • Built-in stainless -steel scrapers designed to seal out dust and contamination