Linear Shafting | Linear Shafting

Linear Shafting

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as s... More About Linear Shafting

Browse Categories

Linear Shafting

348 products
Close filters
348 products
Part Number NSB24 Diameter 1 1/2" Shaft Type Aluminum End Support Block
Part Number NSB32 Diameter 2" Shaft Type Aluminum End Support Block
Part Number NSB20 Diameter 1 1/4" Shaft Type Aluminum End Support Block
Part Number NSB12 Diameter 3/4" Shaft Type Aluminum End Support Block
Part Number NSB16 Diameter 1" Shaft Type Aluminum End Support Block
Part Number NSB10 Diameter 5/8" Shaft Type Aluminum End Support Block
Part Number NSB08 Diameter 1/2" Shaft Type Aluminum End Support Block
Part Number NSB06 Diameter 3/8" Shaft Type Aluminum End Support Block
Part Number NSB04 Diameter 1/4" Shaft Type Aluminum End Support Block
Part Number NIL03SS-012-000-SL Diameter 3/16"" Material 440 SS Length 012.-" Pre-Drilled Type
The NIL03SS-003.000-SL represents a precise segment of PBC Linear's stainless steel shafting, optimized for use with high-performance Simplicity FrelonGOLD® lined bearings. This 3-inch shaft offers a harmonious balance between durability and precise motion control, ideal for various linear motion applications. Features & Benefits: Length: 3 inches for compact applications requiring..
Part Number LSB32 Diameter 2" Shaft Type Steel End Support Block
Part Number LSB24 Diameter 1 1/2" Shaft Type Steel End Support Block
Part Number LSB20 Diameter 1 1/4" Shaft Type Steel End Support Block
Part Number LSB16 Diameter 1" Shaft Type Steel End Support Block
Part Number LSB10 Diameter 5/8" Shaft Type Steel End Support Block
Part Number LSB08 Diameter 1/2" Shaft Type Steel End Support Block
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Ceramic Coated Aluminum shaft material Consult factory for custom lengths
Ceramic Coated Aluminum shaft material Consult factory for custom lengths

Linear Shafting

348 products

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as solid, pre-drilled, tapped  
  • Optimized surface finish  
  • Faster break-in and better Frelon® transfer for plain bearings  
  • Longest life possible, less down time, and maintenance  
  • Straight to within .001" to .002" per foot cumulative 
  • Available cut-to-length or full lengths