PBC Linear Shafting and Rails

Linear Shafting and Rails

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as so
More About Linear Shafting and Rails

Browse Categories

Linear Shafting and Rails

685 products
Close filters
685 products
Aluminum support rail Consult factory for custom lengths
$18.41
Aluminum support rail Consult factory for custom lengths
$9.22
Feather Weight Linear Shaft of 1/2" diameter and 6" length, consisting of Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating plain slide linear bearing line or for other plain bearings.  Linear Shaft is Neither Drilled nor Tapped  6" Length Click "Configure CAD and Quote" below for custom lengths, non-standard..
$5.86
Feather Weight Linear Shaft of 12mm diameter and 150mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$5.77
1060 Carbon Steel Linear Shaft with a diameter of 3/16" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click "Configure" below to request this Optimized..
$11.15
Feather Weight Linear Shaft of 8mm diameter and 300mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$11.01
Feather Weight Linear Shaft of 6mm diameter and 600mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$21.01
1060 Carbon Steel Linear Shaft with a diameter of 1/4" and a length of 6" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click "Configure" below to request this Optimized..
$4.36
440 Stainless Steel Simplicity® Linear Shaft with RC 50 Plus™ Hardness, diameter 6mm and length 150mm.  Not Drilled - Not Tapped - Click Configure CAD & Quote below for this Available as solid shafting or pre-drilled (See pre-drilled NIPDM products) Optimized surface finish for self lubricating Simplicity® plain linear bearings..
$12.41
Simplicity® 60 Plus Hardened Steel Linear Shaft, diameter 6mm and length 150mm. This is a 1060 Carbon Steel round shaft. PBC Linear® has an advanced process capability that maintains the ideal surface finish for linear bearings resulting in the longest life and highest performing shaft-to-bearing combination available. Not Drilled -..
$5.11
440 Stainless Steel Simplicity® Linear Shaft with RC 50 Plus™ Hardness, diameter 4mm and length 300mm.  Not Drilled - Not Tapped - Click Configure CAD & Quote below for this Available as solid shafting or pre-drilled (See pre-drilled NIPDM products) Optimized surface finish for self lubricating Simplicity® plain linear bearings..
$33.55
Feather Weight Linear Shaft of 10mm diameter and 150mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$5.85
Simplicity® 60 Plus Hardened Steel Linear Shaft, diameter 4mm and length 300mm. This is a 1060 Carbon Steel round shaft. PBC Linear® has an advanced process capability that maintains the ideal surface finish for linear bearings resulting in the longest life and highest performing shaft-to-bearing combination available. Not Drilled -..
$10.97
Feather Weight Linear Shaft of 3/8" diameter and 6" length, made of Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating plain slide linear bearing line or for other plain bearings.  Not Drilled and Not Tapped 6" Length Click "Configure CAD and Quote" below for custom lengths, non-standard drilling &..
$5.83
Feather Weight Linear Shaft of 1/4" diameter and 12" length, made of Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating plain slide linear bearing line or for other plain bearings.  Not Drilled and Not Tapped 12" Length Click "Configure CAD and Quote" below for custom lengths, non-standard drilling &..
$10.88
1060 Carbon Steel Linear Shaft with a diameter of 3/16" and a length of 6" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click "Configure" below to request this Optimized..
$5.58
Feather Weight Linear Shaft of 8mm diameter and 150mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$5.50
Feather Weight Linear Shaft of 6mm diameter and 300mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$10.51
1060 Carbon Steel Linear Shaft with a diameter of 1/4" and a length of 3" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click "Configure" below to request this Optimized..
$2.18
Simplicity® 60 Plus Hardened Steel Linear Shaft, diameter 4mm and length 150mm. This is a 1060 Carbon Steel round shaft. PBC Linear® has an advanced process capability that maintains the ideal surface finish for linear bearings resulting in the longest life and highest performing shaft-to-bearing combination available. Not Drilled -..
$5.49

Linear Shafting and Rails

685 products

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as solid, pre-drilled, tapped  
  • Optimized surface finish  
  • Faster break-in and better Frelon® transfer for plain bearings  
  • Longest life possible, less down time, and maintenance  
  • Straight to within .001" to .002" per foot cumulative 
  • Available cut-to-length or full lengths