PBC Linear Shafting and Rails

Linear Shafting and Rails

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as so
More About Linear Shafting and Rails

Browse Categories

Linear Shafting and Rails

685 products
Close filters
685 products
12mm Diameter Carbon steel linear shaft, precision case hardened and ground, fused to a low profile AISI C-1018 Steel Linear Support Rail. This Low Profile Linear Support Rail Assembly (LSRA) is 40% lower than regular assemblies. Length: 360mm Not Drilled If standard mounting holes are required on the support rail,..
$72.45
440 Stainless Steel Simplicity® Linear Shaft with RC 50 Plus™ Hardness, diameter 20mm and length 150mm.  Not Drilled - Not Tapped - Click Configure CAD & Quote below for this Available as solid shafting or pre-drilled (See pre-drilled NIPDM products) Optimized surface finish for self lubricating Simplicity® plain linear bearings..
$25.09
Simplicity® 60 Plus Hardened Steel Linear Shaft, diameter 20mm and length 150mm. This is a 1060 Carbon Steel round shaft. PBC Linear® has an advanced process capability that maintains the ideal surface finish for linear bearings resulting in the longest life and highest performing shaft-to-bearing combination available. Not Drilled -..
$9.21
Simplicity® 60 Plus Hardened Steel Linear Shaft, diameter 10mm and length 600mm. This is a 1060 Carbon Steel round shaft. PBC Linear® has an advanced process capability that maintains the ideal surface finish for linear bearings resulting in the longest life and highest performing shaft-to-bearing combination available. Not Drilled -..
$20.45
440 Stainless Steel Simplicity® Linear Shaft with RC 50 Plus™ Hardness, diameter 10mm and length 600mm.  Not Drilled - Not Tapped - Click Configure CAD & Quote below for this Available as solid shafting or pre-drilled (See pre-drilled NIPDM products) Optimized surface finish for self lubricating Simplicity® plain linear bearings..
$68.60
Feather-weight Linear Rail and Shaft, the latter of which is 1/2" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$58.86
1/2 Inch Diameter Carbon steel linear shaft, precision case hardened and ground, fused to a low profile AISI C-1018 Steel Linear Support Rail. This Low Profile Linear Support Rail Assembly (LSRA) is 40% lower than regular assemblies. Length: 12" Not Drilled If standard mounting holes are required on the support..
$70.37
Ceramic Coated Feather Weight Linear Shaft 1/2" diameter and 12" length, welded onto an Aluminum Alloy Linear Rail. This fused assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft..
$98.11
Aluminum support rail Consult factory for custom lengths
$34.49
Aluminum support rail Consult factory for custom lengths
$48.21
440 Stainless Steel Linear Shaft with a diameter of 3/4" and a length of 6" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 50 Plus stainless steel shafting Shaft is Not Drilled nor Tapped - Click Configure CAD & Quote below to request..
$22.91
Feather Weight Linear Shaft of 16mm diameter and 600mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$28.89
Feather Weight Linear Shaft of 5/8" diameter and 24" length, consisting of Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating plain slide linear bearing line or for other plain bearings.  Not Drilled  24" Length Click "Configure CAD and Quote" below for custom lengths, non-standard drilling & end-tapping (threaded industry..
$29.31
Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 5/8" Cold Stamp manufactured in the..
$33.27
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 12" length, ready to support a fused linear shaft of 5/8" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standards (hence the PD part number) Recommended Diameter of Shaft: 5/8" Use Open Linear Bearings on..
$62.02
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 300mm length, ready to support a fused linear shaft of 16mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 16mm Use Open Linear..
$81.26
440 Stainless Steel Linear Shaft with a diameter of 1/2" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 50 Plus stainless steel shafting Shaft is Not Drilled nor Tapped - Click Configure CAD & Quote below to request..
$32.08
1060 Carbon Steel Linear Shaft with a diameter of 1/2" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click Configure CAD & Quote below to..
$10.43
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 360mm length, ready to support a fused linear shaft of 12mm diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 12mm Use Open Linear..
$79.69
Cold Stamped (CS) Aluminum Support Rail of 360mm length, ready to support a fused linear shaft of 12mm ISO Metric diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 12mm ISO Metric Cold..
$36.62

Linear Shafting and Rails

685 products

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as solid, pre-drilled, tapped  
  • Optimized surface finish  
  • Faster break-in and better Frelon® transfer for plain bearings  
  • Longest life possible, less down time, and maintenance  
  • Straight to within .001" to .002" per foot cumulative 
  • Available cut-to-length or full lengths