PBC Linear Shafting and Rails

Linear Shafting and Rails

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as so
More About Linear Shafting and Rails

Browse Categories

Linear Shafting and Rails

685 products
Close filters
685 products
Aluminum support rail with Alloy Steel shaft material Consult factory for custom lengths
$225.73
Aluminum support rail with 440 Stainless Steel shaft material Consult factory for custom lengths
$339.17
Aluminum support rail with Alloy Steel shaft material Consult factory for custom lengths
$272.77
Feather Weight Linear Shaft of 50mm diameter and 300mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the..
$68.82
Pre-Drillled Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Linear Support Rail only - Shafts sold separately Pre-Drilled according to industry standard hole spacing (hence the PD part number) Recommended Diameter of Shaft: 1.25" Use Open Linear..
$200.73
Cold Stamped (CS) Aluminum Support Rail of 24" length, ready to support a fused linear shaft of 1.25" diameter sold separately. Not Drilled - Choose the PD part numbers for Pre-Drilled variants Linear Support Rail only - Shafts sold separately Recommended Diameter of Shaft: 1.25" Cold Stamp manufactured in the..
$120.67
3/4 Inch Diameter Carbon steel linear shaft, precision case hardened and ground, fused to a low profile AISI C-1018 Steel Linear Support Rail. This Low Profile Linear Support Rail Assembly (LSRA) is 40% lower than regular assemblies. Length: 24" Not Drilled If standard mounting holes are required on the support..
$155.74
Aluminum support rail with Alloy Steel shaft material Consult factory for custom lengths
$189.83
Feather-weight Linear Rail and Shaft, the latter of which is 1.25" diameter and 12" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity® self-lubricating..
$103.71
Simplicity® 60 Plus Hardened Steel Linear Shaft, diameter 20mm and length 600mm. This is a 1060 Carbon Steel round shaft. PBC Linear® has an advanced process capability that maintains the ideal surface finish for linear bearings resulting in the longest life and highest performing shaft-to-bearing combination available. Not Drilled -..
$36.83
Feather-weight Linear Rail and Shaft, the latter of which is 5/8" diameter and 36" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$189.94
Ceramic Coated Feather Weight Linear Shaft 5/8" diameter and 36" length, fused onto an Aluminum Alloy Linear Rail. This  assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft is..
$288.75
Feather Weight Linear Shaft of 1.5" diameter and 18" length, made of Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating plain slide linear bearing line or for other plain bearings.  Not Drilled and Not Tapped  18" Length Click "Configure CAD and Quote" below for custom lengths, non-standard drilling &..
$48.92
440 Stainless Steel Linear Shaft with a diameter of 5/8" and a length of 36" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 50 Plus stainless steel shafting Shaft is Not Drilled nor Tapped - Click Configure CAD & Quote below to request..
$124.92
1060 Carbon Steel Linear Shaft with a diameter of 5/8" and a length of 36" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click Configure CAD & Quote below to..
$38.65
Ceramic Coated Feather Weight Linear Shaft 1.25" diameter and 12" length, fused onto an Aluminum Alloy Linear Rail. This  assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain bearings.  Linear Rail Segment is Pre-Drilled for Mounting - Shaft is..
$151.83
1 Inch Diameter Carbon steel linear shaft, precision case hardened and ground, fused to a low profile AISI C-1018 Steel Linear Support Rail. This Low Profile Linear Support Rail Assembly (LSRA) is 40% lower than regular assemblies. Length: 12" Not Drilled If standard mounting holes are required on the support..
$86.14
Feather-weight Linear Rail and Shaft, the latter of which is 3/4" diameter and 24" length, all crafted from a single piece of extruded aluminum and then entirely ceramic coated except at the cut ends. This one piece gliding surface "assembly" is made for the open bearing variants of the Simplicity®..
$144.77
1060 Carbon Steel Linear Shaft with a diameter of 3/4" and a length of 24" rated Class L, the highest rating for Precision Tolerance and Standards Compliance. Also called RC 60 Plus case hardened steel shafting Shaft is Not Drilled nor Tapped - Click Configure CAD & Quote below to..
$33.46
Aluminum support rail Consult factory for custom lengths
$135.08

Linear Shafting and Rails

685 products

A linear shaft formulated by PBC Linear® and designed specifically for optimal bearing performance – 60 Plus Shafting.  

  • Inch and metric sizing options 
  • RC60 steel, 300/400 series stainless steel and ceramic-coated aluminum materials available 
  • Offered as solid, pre-drilled, tapped  
  • Optimized surface finish  
  • Faster break-in and better Frelon® transfer for plain bearings  
  • Longest life possible, less down time, and maintenance  
  • Straight to within .001" to .002" per foot cumulative 
  • Available cut-to-length or full lengths