Heavy Duty Axial Bearings & Steel Linear Rails - Hevi-Rail® Series
Axial bearings are designed to manage significant forces in a straight line along the shaft, whether pushing or pulling. They support both thrust loads (pushing) and tensile loads (pulling), making them essential for heavy duty industrial machinery. Our axial bearings are industrial strength rollers with case-hardened steel outer rings, in fixed or adjustable variants. Matching them are heavy steel rails, vailable in either U-channel or I-channel designs, with optional sand-blasted or lightly oiled finishes. With 11 size configurations, continuous rail lengths of up to 6000 mm (236 in) can be cut. Clamp flanges eliminate the need for welding and straightening, facilitating easy adjustments in parallelism.
Recently Viewed Products
Exclusive section that stores the history of product views