VRSD3-0048

$118.38
Details
Dimensions
Videos
Resources

Category Details

V-Guide wheels are precision ground, dual row and angular contact ball bearings with hardened outer way surfaces that provide low friction guidance for linear motion applications. 

  • Offered in four inch or metric sizes  
  • Radial loads up to 9.9N (2246 lb) per wheel 
  • Axial loads up to 2.3N (520 lb) per wheel 
  • Permanently sealed and lubricated 
  • Wheels available in 52100 bearing steel or 420 stainless steel construction 
  • Rails available in 1045 carbon steel or 400 series stainless steel 
  • Rails are cut to length, maximum length up to 6 m (19 ft) 
  • Suitable for very clean to the harshest environments 

Product Dimensions

weightwidthlengthheight
1 lbs0 in0 in0 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blog