Linear Shaft - NIPDM25-1000-SL 25mm Ø 1060 CS Steel Class L Pre-Drilled Length: 1000mm

1060 Carbon Steel Linear Shaft with a diameter of 25mm and a length of 1000mm rated Class L, the highest rating for Precision Tolerance and Standards Compliance.

  • Simplicity® RC 60 Plus Case Hardened™ Steel Shafting
  • Shaft is Pre-Drilled -Drill hole spacing is according to industry standards
  • Shaft is Not Tapped - Click Configure CAD & Quote below to request this
  • Optimized for Simplicity® plain slide linear bearings and linear ball bearings
  • Available in custom lengths
  • Length tolerance:

    3/16" – 1-1/4" shaft = +/- 0.030"
    1-3/8" – 2" shaft = +/- 0.060"
    2-1/2" – 4" shaft = +/- 0.125"

3D Models

TypeFileFormatLink
3dNIPDM25-1000-SL.htmlhtmlView
cadNIPDM25-1000-SL.x_tSolidWorks >=2006Download
$220.01
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
8.66 lbs0 in39.37 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
Linear Shafting
datasheetOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link