Linear Shaft - NIPDL48-048.000-SL 3" Ø 1060 CS Steel Class L Pre-Drilled Length: 48"
For custom lengths, hole drilling, click the Configure CAD & Quote button below.
1060 Carbon Steel Linear Shaft with a diameter of 3" and a length of 48" rated Class L, the highest rating for Precision Tolerance and Standards Compliance.
- Simplicity® RC 60 Plus Case Hardened™ Steel Shafting
- Shaft is Pre-Drilled -Drill hole spacing is according to industry standards
- This variant has 8 inch hole spacing beginning 4 inches from the end
- Shaft is Not Tapped - Click Configure CAD & Quote below to request this
- Optimized for Simplicity® plain slide linear bearings and linear ball bearings
- Available in custom lengths
- Length tolerance:
3/16" – 1-1/4" shaft = +/- 0.030"
1-3/8" – 2" shaft = +/- 0.060"
2-1/2" – 4" shaft = +/- 0.125"
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | NIPDL48-048.x_t | SolidWorks >=2006 | Download |