Drilled Linear Shaft of Carbon Steel - NIPDL24-036.000-SL Diameter: 1 1/2" Class L Length: 36"
Pre-Drilled Linear Shaft made of 1060 Carbon Steel with a 1.5" diameter and 36" length, rated Class L to represent the highest Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus™ case-hardened steel, the shaft is pre-drilled with industry standard 8 inch spacing beginning 4 inches from the end. Click "Configure and Quote" below to order custom lengths and end-tapping. Use with roller bearing pillow blocks or self-lubricating Simplicity® plain linear bearings or linear ball bearings.
- Length tolerance:
3/16" – 1-1/4" shaft = +/- 0.030"
1-3/8" – 2" shaft = +/- 0.060"
2-1/2" – 4" shaft = +/- 0.125"
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | NIPDL24-036.x_t | SolidWorks >=2006 | Download |