HFA 3D Printer Extruder
The HFA (High Flow Air Cooled) 3D printer extruder has the industry's highest performance and highest speed. It features quick-swap dual extruder head capability and independent control for speed and extruded material amounts.
- Maximum output with high reliability
- Gear reduction transmission that prevents filament stripping and slipping
- Print resolution is down to 50 microns
- Comes standard with the 300 Series Workbench Pro and as an available upgrade option with the 100 Series Work Table and 200 Series Workbench Classic
- Provide continuous duty cycle for commercial digital manufacturing environments
- Available as a field-installed upgrade kit
- Volume / Second: 35mm³/S
- Volume / Hour: 7.7in³/hr
- Nozzle Sizes:
0.4 mm (minimum)
0.6 mm (standard)
2.5 mm (maximum)