Skip to content
Settings
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Login
Wishlist
Cart
Shopping Cart
Engineering Your Linear Motion Solutions
+1.815.389.5600
Login
Most searched for today
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
{"one"=>"{{ count }} result", "other"=>"{{ count }} results"}
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Wishlist
Wishlist
Add items to your wishlist now so you don't forget to add to cart later
Your wishlist is empty
Add items to your wishlist now so you don't forget to add to cart later
Add full wishlist to cart
Clear wishlist
Cart
Shopping Cart
Shopping Cart
Get shipping estimated
Your cart is empty
Looks like you haven't added any products to your cart yet.
Continue shopping
Subtotal
$0.00 USD
View my cart (0)
Check out
 
One or more of the items in your cart is a recurring or deferred purchase. By continuing, I agree to the
cancellation policy
and authorize you to charge my payment method at the prices, frequency and dates listed on this page until my order is fulfilled or I cancel, if permitted.
Clear cart
Loading...
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Menu
Translation missing: en.general.social.links.linkedin
Facebook
Twitter
YouTube
Google Maps
Email
Product Specs
Shop
Tools
Resources
Events
About
Account
Our Catalog
hide previews
show previews
Found
match
matches
We didn't find any matches. Please try again.
View all products
View all products
Home
Login
Account
Wishlist
Wishlist
Cart
Shopping Cart
Home
PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails
Linear Bearings
Roller Pillow Block Linear Bearings
Single Roller Pillow Block Bearings
Single Roller Pillow Block Bearing Inch - F-SPB-24-OPN-S ...
Enlarge photo
Single Roller Pillow Block Bearing Inch - F-SPB-24-OPN-S 1.50" diameter
Description
Single Roller Pillow Block for 1.500 in Shaft Diameter
Open bearing style
3D Models
Type
File
Format
Link
3d
F-SPB-24-OPN-S.html
html
View
cad
F-SPB-24-OPN-S.step
STEP AP214
Download
$289.18
Increase quantity for Single Roller Pillow Block Bearing Inch - F-SPB-24-OPN-S 1.50" diameter Default Title
Increase quantity for Single Roller Pillow Block Bearing Inch - F-SPB-24-OPN-S 1.50" diameter Default Title
Add to cart
Ask about this product
Have a question?
Our consultant will answer you in the next few minutes
Name
Email
Comment
I need information about the product SKU: F-SPB-24-OPN-S, "Single Roller Pillow Block Bearing Inch - F-SPB-24-OPN-S 1.50" diameter"...
Ask Our Consultant
and we will contact you soon
Share
Share
Link
Close share
Copy link
Download Catalog
Configure CAD and Quote
Dimensions
Videos
Resources
Product Dimensions
weight
width
length
height
2.8 lbs
4.88 in
3.9 in
2.96 in
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
Parallel Rail Alignment Video
3D Models
STEP AP214
cad
Download
html
3d
View
Catalogs & Datasheets
Simplicity Linear Bearings Chemical Chart
datasheet
Open Link
Simplicity Linear Plain Bearings
datasheet
Open Link
News & Blogs
Heavy-Duty Solution: Roller Pillow Block System
blog
Open Link
How to Adjust Roller Bearing Pillow Blocks
blog
Open Link
Overview of Linear Guides in Motion Design
blog
Open Link
You may also like
Recently Viewed Products
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week
Got It