F-SPB-20-OPN-S, Single Roller Pillow Block for 1.250 in Shaft Diameter

  • Single Roller Pillow Block for 1.250 in Shaft Diameter
  • Open bearing style
$233.36
Details
Dimensions
Videos
Resources

Category Details

Single Roller Pillow Blocks are comprised of a single pair of aluminum coated steel rollers. 

  • Inch and metric sizing options 
  • Available in assorted bearing lengths and widths 
  • Maximum speed of ~8 m/s 
  • Available for shaft diameters from 0.5 in to 3.0 in
  • Loads up to 12,500 lb (55,602 N) 
  • Self-aligning and adjustable 
  • Navigates joined shafts and rail assemblies with ease 
  • Accessories such as lubrication ports and scrapers available for ease of maintenance and maximum life 

Product Dimensions

weightwidthlengthheight
2 lbs4.13 in3.38 in2.65 in
Roller Bearing Pillow Block Features
Roller Bearing Pillow Block Features
How to Adjust a Roller Pillow Block
How to Adjust a Roller Pillow Block
Parallel Rail Alignment Video
Parallel Rail Alignment Video

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheet