Linear Shaft - CCPDL32-016.000-SL 2" Ceramic Coated Aluminum Pre-Drilled Length: 16"
For custom lengths, hole drilling, click the Configure CAD & Quote button below.
Pre-Drilled Feather Weight Linear Shaft of 2" diameter and 16" length Inch Series. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings. Pre-drilling is done according to industry standard hole spacing. The aluminum alloy base material offers weight savings over steel.
- 16" Length
- Pre-Drilled and Untapped - For custom end-tapping, click the Configuration button below
- Ceramic coated feather weight aluminum alloy base material
- Optimized for plain linear bearings with self-lubricating FrelonGOLD® liners
- Interchanges with solid and pre-drilled shafting
- Non-magnetic and vibration resistant
- Weld splatter, paints, and contaminants will not stick
- Ceramic coating provides hardness up to RC70
- Increased corrosion resistance
- ONLY use with plain linear slide bearings
- NOT to be used with linear ball bearings
- NOR roller bearing pillow block assemblies