Linear Shaft - CCMDL25-1000-SL 25mm Ceramic Coated Aluminum Pre-drilled Length: 1000mm

Pre-Drilled Feather Weight Linear Shaft of 25mm diameter and 1000mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings. Pre-drilling is done according to industry standard hole spacing. For 25mm diameter shafts, the spacing is 200mm starting 100mm in from the shaft end.  The aluminum alloy base material offers weight savings over steel. 

  • Pre-Drilled and Untapped - For custom end-tapping, click the Configuration button below
  • 1000mm Length
  • Consult factory for custom lengths, drilling and end-tapping
  • Ceramic coated feather weight aluminum alloy base material
  • Optimized for linear bearings with self-lubricating FrelonGOLD® liners
  • Interchanges with solid and pre-drilled shafting
  • Non-magnetic and vibration resistant
  • Weld splatter, paints, and contaminants will not stick
  • Ceramic coating provides hardness up to RC70
  • Increased corrosion resistance
  • ONLY use with plain linear slide bearings
  • NOT to be used with linear ball bearings
  • NOR roller bearing pillow block assemblies
$166.44
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
2.95 lbs0 in39.37 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
Linear Shafting
datasheetOpen Link

News & Blogs

Welding and Automotive Manufacturing
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Formula SAE Design
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link