Linear Shaft - CCMDL25-0300-SL 25mm 1060 CS Feather ISO Metric Shaft Pre-drilled Length: 0300mm Type: Specified Length

  • Ceramic Coated Aluminum shaft material
  • Consult factory for custom lengths
$49.93
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.89 lbs0 in11.81 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Formula SAE Design
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link