Skip to content
Settings
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Login
Wishlist
Cart
Shopping Cart
Engineering Your Linear Motion Solutions
+1.815.389.5600
Login
Most searched for today
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
{"one"=>"{{ count }} result", "other"=>"{{ count }} results"}
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Wishlist
Wishlist
Add items to your wishlist now so you don't forget to add to cart later
Your wishlist is empty
Add items to your wishlist now so you don't forget to add to cart later
Add full wishlist to cart
Clear wishlist
Cart
Shopping Cart
Shopping Cart
Get shipping estimated
Your cart is empty
Looks like you haven't added any products to your cart yet.
Continue shopping
Subtotal
$0.00 USD
View my cart (0)
Check out
 
One or more of the items in your cart is a recurring or deferred purchase. By continuing, I agree to the
cancellation policy
and authorize you to charge my payment method at the prices, frequency and dates listed on this page until my order is fulfilled or I cancel, if permitted.
Clear cart
Loading...
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Menu
Translation missing: en.general.social.links.linkedin
Facebook
Twitter
YouTube
Google Maps
Email
Product Specs
Shop
Tools
Resources
Events
About
Account
Our Catalog
hide previews
show previews
Found
match
matches
We didn't find any matches. Please try again.
View all products
View all products
Home
Login
Account
Wishlist
Wishlist
Cart
Shopping Cart
Home
PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails
Linear Shafting and Rails
Linear Shafting
Ceramic Coated Aluminum Linear Shafting
Linear Shaft - CCMDL12-0300-SL 12mm 1060 CS Feather ISO M...
Enlarge photo
Linear Shaft - CCMDL12-0300-SL 12mm 1060 CS Feather ISO Metric Shaft Pre-drilled Length: 0300mm Type: Specified Length
Description
Ceramic Coated Aluminum shaft material
Consult factory for custom lengths
$51.18
Increase quantity for Linear Shaft - CCMDL12-0300-SL 12mm 1060 CS Feather ISO Metric Shaft Pre-drilled Length: 0300mm Type: Specified Length Default Title
Increase quantity for Linear Shaft - CCMDL12-0300-SL 12mm 1060 CS Feather ISO Metric Shaft Pre-drilled Length: 0300mm Type: Specified Length Default Title
Add to cart
Ask about this product
Have a question?
Our consultant will answer you in the next few minutes
Name
Email
Comment
I need information about the product SKU: CCMDL12-0300-SL, "Linear Shaft - CCMDL12-0300-SL 12mm 1060 CS Feather ISO Metric Shaft Pre-drilled Length: 0300mm Type: Specified Length"...
Ask Our Consultant
and we will contact you soon
Share
Share
Link
Close share
Copy link
Download Catalog
Configure CAD and Quote
Dimensions
Videos
Resources
Product Dimensions
weight
width
length
height
0.2 lbs
0 in
11.81 in
0 in
Motion Control in Washdown Applications
Catalogs & Datasheets
Linear Shafting
datasheet
Open Link
Custom Machining Options for Shafts
datasheet
Open Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheet
Open Link
News & Blogs
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blog
Open Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blog
Open Link
Welding and Automotive Manufacturing
blog
Open Link
Light Weight Alternatives for Linear Shafting and Rails
blog
Open Link
Formula SAE Design
blog
Open Link
Aircraft Maintenance Gantry
blog
Open Link
You may also like
Recently Viewed Products
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week
Got It