Linear Shaft - Ceramic Coated Aluminum CCM25-0600-SL Diameter: 25mm Length: 600mm

Feather Weight Linear Shaft of 25mm diameter and 600mm length. Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating gliding plain linear bearing line or for other plain bearings.  This is a solid shaft with no pre-drilling nor end-tapping, which means putting a threaded hole into either end of the shaft and is something we can do for a small extra fee via the Configuration button below.

  • Not Drilled
  • 600mm Length
  • Consult factory for custom lengths, drilling and end-tapping
  • Ceramic coated feather weight aluminum alloy base material
  • Optimized for linear bearings with self-lubricating FrelonGOLD® liners
  • Interchanges with solid and pre-drilled shafting
  • Non-magnetic and vibration resistant
  • Weld splatter, paints, and contaminants will not stick
  • Ceramic coating provides hardness up to RC70
  • Increased corrosion resistance
  • ONLY use with plain linear slide bearings
  • NOT to be used with linear ball bearings
  • NOR roller bearing pillow block assemblies
$40.10
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
1.77 lbs0 in23.62 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
Linear Shafting
datasheetOpen Link

News & Blogs

Welding and Automotive Manufacturing
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Formula SAE Design
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link