VRSD4-0024 Linear Guides

$86.81
Details
Dimensions
Videos
Resources

Category Details

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installation. 

  • Temperature Rating: -4°F/+176°F (-20°C/+80°C), except Hevi-Rail, -22°F/+248°F  
  • Maximum Horizontal Static Load: 13,308 lb (59 kN) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 

Cam Roller Technology products are ideal for high speeds and a full range of loads required in applications such as medical equipment, material handling, heavy duty industrial systems, sliding doors and more. 

Product Dimensions

weightwidthlengthheight
1 lbs0 in0 in0 in
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link