UGA040-0400-0C1G00-1 uga low profile uni guide linear slide Linear Guides

The UGA040-0400-0C1G00-1 is part of the innovative Low Profile Uni-Guide (UGA) series, designed for applications demanding oil-free, smooth, and quiet linear motion in tight spaces. This model, with a 400 mm rail length and a 100 mm carriage, is optimized for contaminated environments and clean rooms, maintaining high performance under extreme conditions.

Features & Benefits:

  • Compact design with a 24 mm height, suitable for restricted spaces.
  • FrelonGOLD® self-lubricating liner ensures low wear, high load capacities, and maintenance-free operation.
  • Vibration damping and shock resistance improve performance and longevity.
  • Precision machined rail and carriage provide tight tolerances and alignment accuracy.
  • Angled rail design optimized for wash-downs, preventing particulate and chemical buildup.
  • Interchangeable design for easy drop-in replacement and system upgrades.
  • Pre-drilled tapped holes and T-slots offer mounting flexibility and ease of assembly.
  • Splatter-proof, hard coat anodized rail enhances contamination resistance.
  • Ideal for extremely short stroke applications with internal lubrication via felt wick.
  • Includes a hand brake for secure holding positions and controlled operations.
$143.45
Details
Videos
Resources

Category Details

Two-piece assemblies equipped with FrelonGOLD® liner creates low-friction, maintenance-free, linear motion that is smooth and quiet. Eliminates metal-to-metal contact and catastrophic failure. Dual parallel shafts are machined into one rail providing built-in alignment. 

  • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner 
  • Maximum Speed: 300 SFM 
  • Temperature Rating: -400°F/+400°F (-240°C/+204.4 °C) 

Gliding Surface Technology products are great for washdowns, caustic environments, clean rooms, medical precision devices, packaging equipment and more. 

A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
A New Answer to Maintenance-Free Linear Slides: Low Profile Uni-Guide
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria for Linear Guides
Bearing Selection Criteria for Linear Guides

News & Blogs

UGA Low-Profile Uni-Guide Linear Slide Overview
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Advantages or Uni-Guide Low Profile
infographicOpen Link
Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link