IPS24 Closed Self Aligning Inch Ball Bearing 1.50 inches , Standard Width Linear Bearings

3D Models

TypeFileFormatLink
3dIPS24.htmlhtmlView
cadIPS24.x_tSolidWorks >=2006Download
$133.07
Details
Dimensions
Videos
Resources

Category Details

The Simplicity® Ball Bearing is produced from a solid steel outer cylinder and incorporates an industrial strength polymer retainer.  

  • Inch, metric and JIS sizing options 
  • Open, closed, adjustable, wide, self-aligning and thin wall designs available 
  • Heat treated alloy steel outer shell 
  • Size interchangeable with industry standards and with Simplicity series 
  • Low coefficient of friction 
  • Resin retainer for reduced noise 
  • Static Load Capacities up to 1,700 lb (7,900 N) 
  • Dynamic Load Capacities up to 850 lb (3,800 N) 
  • ID sizes: 6.35 mm (0.25 in) to 50.8 mm (2 in)

Product Dimensions

weightwidthlengthheight
1 lbs2.38 in3 in2.38 in
Parallel Rail Alignment Video
Parallel Rail Alignment Video
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link