Linear Ball Bearing - Square Flange EPK50G 50mm
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter)
- End Mount
- Standard Width
Specifications for Linear Ball Bearings:
- Temperature Range: -4/+176°F (-20/+80°C)
- ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EPK50G.x_t | SolidWorks >=2006 | Download |
$204.19