CSLSM10AGXR1ZF-2LT-1000-0 Linear Actuators

3D Models

TypeFileFormatLink
cadCSLSM10AGXR1ZF-2LT-1000-0.x_tSolidWorks >=2006Download
$1,075.04
Details
Dimensions
Videos
Resources

Category Details

The 300 series stainless steel lead screw with PTFE coating, allows the Compact Series Linear Guide actuators to adjust to many different applications with configurable bearing, leadscrew, nut and motor options. 

  • Car and Rail Cross Section:  23 mm X 55 mm 
  • Maximum Horizontal Payload: 1,202 lb (5,350 N) 
  • Maximum Stroke Length: 1,016 mm (40 in) 
  • Plain bearing or profile rail options  
  • Low and tall profile cover option 
  • Utilizes our self-lubricating and maintenance free Constant Force anti-backlash nut or standard fixed nut  
  • Integrated NEMA 17 or NEMA 23 motor or motor mount drive mechanism  
  • Manual hand knob or stub shafts available 

Product Dimensions

weightwidthlengthheight
8.77 lbs0 in0 in0 in
Range of Mechatronic Solutions from PBC Linear
Range of Mechatronic Solutions from PBC Linear
Compact Series Linear Actuators
Compact Series Linear Actuators

3D Models

SolidWorks >=2006
cadDownload

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
PBC Linear's Customizable Solutions for Compact Linear Guides
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link