Linear Shaft - CCM16-0300-SL 16mm 1060 CS Feather ISO Metric Shaft Length: 0300mm Type: Specified Length

  • Ceramic Coated Aluminum shaft material
  • Consult factory for custom lengths

3D Models

TypeFileFormatLink
3dCCM16-0300-SL.htmlhtmlView
cadCCM16-0300-SL.x_tSolidWorks >=2006Download
$14.45
Details
Dimensions
Videos
Resources

Category Details

The Ceramic Coated Shafting is designed to be used with Simplicity FrelonGOLD® lined bearings and pillow blocks.  

  • Inch and metric sizing options 
  • Solid round or pre-drilled versions offer design flexibility 
  • Custom end machining is available 
  • Maximum 12 ft length 
  • Aluminum alloy base material offers weight savings over steel 
  • Ceramic-like coating provides hardness up to RC70 and increased corrosion resistance 
  • Non-magnetic and vibration resistant   
  • Weld splatter, paints, and contaminants will not stick

Product Dimensions

weightwidthlengthheight
0.37 lbs0 in11.81 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Formula SAE Design
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link