BSR1002ASRU-0500-RSN-140-NNN-N with NEMA 14 Motor Linear Actuators
This model from our miniature metric ball screw series offers extended length for applications requiring precise linear motion over greater distances. Compatible with NEMA 14 motors and equipped with a convenient flange-style nut, it delivers exceptional performance in compact environments.
Features:- Part of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Tailored for NEMA 14 motors.
- Flange-style nut enhances ease of use and installation.
- Static axial load capacity up to 2.144 kN.
- No preload as standard; option for preload available.
- Various machined journals and end support designs.
- Available as both assembled and unassembled kits.
- Customizable to suit particular application requirements.