BSR1002ASRU-0500-CSN-23P-NNN-N with NEMA 23 Power Plus Motor Linear Actuators
Elevate your advanced applications with this assembly from our miniature metric ball screw series, specifically designed for the NEMA 23 Power Plus motors. This model provides unmatched length and power in a compact form, ensuring superior performance in precision-demanding environments.
Features:- Advanced option within the miniature metric ball screw collection.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Tailored for NEMA 23 Power Plus motor integration.
- Features a streamlined cylindrical-style nut for reduced size.
- Handles static axial loads up to 2.144 kN efficiently.
- Comes standard without preload, with the option for added preload.
- Selection of standard and customized machined journals.
- Offered in assembled form, with unassembled variants available.
- Provides options for customization to fit specific application needs.