BSR1002ASRU-0200-RSN-23P-NNN-N with NEMA 23 Power Plus Motor Linear Actuators
This assembly is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a flange-style nut, this model is perfect for high-torque applications in compact areas.
Features:- Specialized within the miniature metric ball screw lineup.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Optimized for NEMA 23 Power Plus motor compatibility.
- Flange-style nut ensures hassle-free mounting.
- Static axial load support up to 2.144 kN.
- Comes standard without preload; preload option for better control.
- Offers standard and special machined journals.
- Available assembled, with unassembled versions offered.
- Customizable to specific application needs.